下载文档 () / 20
动力,因我们而不同*

8 L BRKT SS6

Eaton B-Line series Flextray bracket, Highly corrosive applications and marine environments, Steel, Stainless steel type 316, 8"L bracket

常用规格

Product Name
Eaton B-Line series Flextray bracket
Catalog Number
8 L BRKT SS6
UPC
782051511604
Product Length/Depth
8 in
Product Height
7.875 in
Product Width
1.63 in
Product Weight
0.8 lb
Compliances
CSA
Certifications
UL Classified

产品规格

Material
Steel
Type
8" L bracket
Finish
Stainless steel type 316

导出产品规格