下载文档 () / 20

82911458A

Female machined crimp contact, size #12, Silver plating; 82911458A

常用规格

Product Name
Eaton Souriau 8291 series power solution up to AWG #8 core
Catalog Number
82911458A
Product Length/Depth
22.3 mm
Product Height
3.8 mm
Product Width
3.8 mm
Product Weight
1.19 g

产品规格

Environmental conditions
RoHS
REACH
Contact gender
Socket (Female)
Contact plating
Silver
Contact size
12 AWG
Contact type
Crimp
Packaging type
Bulk
Wire size (AWG) - max
20 AWG
Wire size (AWG) - min
20 AWG
Manufacturing process
Machined

导出产品规格