下载文档 () / 20

85106RC1832P50

Plug, with cable clamp, cadmium plating, male crimp contacts, pos N; 85106RC1832P50

常用规格

Product Name
Eaton Souriau 851 series MIL-DTL-26482 SI qualified
Catalog Number
85106RC1832P50
Product Length/Depth
50.2 mm
Product Height
35.3 mm
Product Width
35.3 mm
Product Weight
47.9 g

产品规格

Environmental conditions
REACH
Backshell angle
Straight
Backshell type
Cable Clamp
Connector accessory option
Delivered with connector
Connector orientation
N
Connector type
Plug
Contact delivery
Unloaded
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
1/3 Bayonet
Layout
32
Plating
Cadmium
Plug type
Straight Plug
Shell material
Aluminium
Shell size
18
Operating temperature - max
125 °C
Operating temperature - min
-40 °C
Number Of Contacts
32
Number of cavity #20
32

导出产品规格