下载文档 () / 20

852510G10B6SNKL

Aluminium square flange receptacle, Yellow Cadmium plating, without female contacts; 852510G10B6SNKL

常用规格

Product Name
Eaton Souriau EN3646 / 852 series milaero connectors
Catalog Number
852510G10B6SNKL
Product Length/Depth
30.2 mm
Product Height
24.3 mm
Product Width
24.3 mm
Product Weight
0 g

产品规格

Connector orientation
N
Connector type
Receptacle
Contact delivery
Not delivered
Contact gender
Socket (Female)
Contact type
Crimp
Coupling type
1/3 Bayonet
Layout
6
Plating
Cadmium
Shell material
Aluminium
Shell size
10
Operating temperature - max
175 °C
Operating temperature - min
-65 °C
Receptacle type
Square Flange Receptacle
Number Of Contacts
6
Number of cavity #20
6

导出产品规格