下载文档 () / 20

852510G12B10PNHL

Aluminium square flange receptacle, Yellow Cadmium plating, without male contacts; 852510G12B10PNHL

常用规格

Product Name
Eaton Souriau EN3646 / 852 series milaero connectors
Catalog Number
852510G12B10PNHL
Product Length/Depth
30.2 mm
Product Height
26.6 mm
Product Width
26.6 mm
Product Weight
0 g

产品规格

Connector orientation
N
Connector type
Receptacle
Contact delivery
Not delivered
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
1/3 Bayonet
Layout
10
Plating
Cadmium
Shell material
Aluminium
Shell size
12
Operating temperature - max
175 °C
Operating temperature - min
-65 °C
Receptacle type
Square Flange Receptacle
Number Of Contacts
10
Number of cavity #20
10

导出产品规格