下载文档 () / 20

85330AS0803P622

Aluminium square flange receptacle, anodized plating, fuel immersion version; 85330AS0803P622

常用规格

Product Name
Eaton Souriau EN2997 / 853 series milaero connectors
Catalog Number
85330AS0803P622
Product Length/Depth
36.3 mm
Product Height
20.7 mm
Product Width
20.7 mm
Product Weight
0 g

产品规格

Fitted with:
Shielding
Connector accessory option
Not delivered, to be ordered separately
Connector type
Receptacle
Contact delivery
Unloaded
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
Thread
Degree of protection
IP67
Insert material
Thermoplastic
Layout
3
Plating
Black Anodized
Shell continuity
5
Shell material
Aluminium
Shell size
8
Mating cycles
250
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Receptacle type
Square Flange Receptacle
Number Of Contacts
03
Salt spray
500 hour
Working voltage (Vrms)
1500 V

导出产品规格