下载文档 () / 20
动力,因我们而不同*

85334AS1005PN

Aluminium plug without RFI ring, anodized plating, with male contacts; 85334AS1005PN

常用规格

Product Name
Eaton Souriau EN2997 / 853 series milaero connectors
Catalog Number
85334AS1005PN
Product Length/Depth
36.3 mm
Product Height
24.9 mm
Product Width
24.9 mm
Product Weight
0 g

产品规格

Fitted with:
Shielding
Connector accessory option
Not delivered, to be ordered separately
Connector type
Plug
Contact delivery
Unloaded
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
Thread
Degree of protection
IP67
Insert material
Thermoplastic
Layout
5
Plating
Black Anodized
Plug type
Straight Plug
Shell material
Aluminium
Shell size
10
Mating cycles
250
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Number Of Contacts
05
Salt spray
500 hour
Working voltage (Vrms)
1500 V

导出产品规格