下载文档 () / 20

85334AS1404SN

Aluminium plug without RFI ring, anodized plating, with female contacts; 85334AS1404SN

常用规格

Product Name
Eaton Souriau EN2997 / 853 series milaero connectors
Catalog Number
85334AS1404SN
Product Length/Depth
36.3 mm
Product Height
31.2 mm
Product Width
31.2 mm
Product Weight
0 g

产品规格

Fitted with:
Shielding
Connector accessory option
Not delivered, to be ordered separately
Connector type
Plug
Contact delivery
Unloaded
Contact gender
Socket (Female)
Contact type
Crimp
Coupling type
Thread
Degree of protection
IP67
Insert material
Thermoplastic
Layout
4
Plating
Black Anodized
Plug type
Straight Plug
Shell material
Aluminium
Shell size
14
Mating cycles
250
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Number Of Contacts
04
Salt spray
500 hour
Working voltage (Vrms)
1500 V

导出产品规格