下载文档 () / 20

85337KS1005PN

Stainless steel jam nut receptacle, with male contacts; 85337KS1005PN

常用规格

Product Name
Eaton Souriau EN2997 / 853 series milaero connectors
Catalog Number
85337KS1005PN
Product Length/Depth
36.3 mm
Product Height
28 mm
Product Width
28 mm
Product Weight
0 g

产品规格

Fitted with:
Shielding
Connector accessory option
Not delivered, to be ordered separately
Connector type
Receptacle
Contact delivery
Unloaded
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
Thread
Degree of protection
IP67
Insert material
Thermoplastic
Layout
5
Plating
Passivated
Shell material
Stainless Steel
Shell size
10
Mating cycles
500
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Receptacle type
Jam Nut Receptacle
Number Of Contacts
05
Nut material
Stainless Steel
Salt spray
500 hour
Working voltage (Vrms)
1500 V

导出产品规格