知识搜索
下载文档 () / 20
动力,因我们而不同*

875MT DC

Eaton Crouse-Hinds series pull elbow, Rigid/IMC, Zinc die cast, 90°, 3/4", Combination EMT-rigid/IMC

常用规格

Product Name
Eaton Crouse-Hinds series rigid/IMC pull elbow
Catalog Number
875MT DC
UPC
662277069359
Product Weight
0.999 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Type
Combination EMT-rigid/IMC
Shape
90° angle
Trade size
3/4"
Material
Zinc die cast

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。