知识搜索
下载文档 () / 20
动力,因我们而不同*

875RB DC

Eaton Crouse-Hinds series pull elbow, Rigid/IMC, Gender end 1: male, Gender end 2: female, Zinc die cast, 90°, 3/4", Gasketed-rigid to box (male to female)

常用规格

Product Name
Eaton Crouse-Hinds series rigid/IMC pull elbow
Catalog Number
875RB DC
UPC
662277001687
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.233 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Type
Gasketed-rigid to box (male to female)
Gender end 1
Male
Gender end 2
Female
Shape
90° angle
Trade size
3/4"
Material
Zinc die cast

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。