下载文档 () / 20

878BH

Eaton Crouse-Hinds series Pauluhn TG junction box with toggle switch, 10A/20A, 1.5 HP, Brass, Surface mount, Round, Three-way toggle switch, 125/250 Vac

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn TG junction box with toggle switch
Catalog Number
878BH
UPC
662276387782
Product Length/Depth
3.38 in
Product Height
3.38 in
Product Width
2.94 in
Product Weight
1.8 lb

产品规格

Type
Three-way toggle switch
Area classification
Ordinary/Non-Hazardous Locations
Ingress protection (IP) ratings
IP66
Amperage Rating
10A/20A
Horsepower
1.50 hp
Material
Brass
Mounting style
Surface
Shape
Round
Voltage rating
125 Vac / 250 Vac

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。