下载文档 () / 20

8848 HSNK

Eaton B-Line series wireway, 8" height, 48" length, 8" width, HSNK wireway, Thru holes, No knockouts, Hinged cover, NEMA 1, Steel, Hinged, ANSI 61 gray, 14 gauge

常用规格

Product Name
Eaton B-Line series wireway
Catalog Number
8848 HSNK
UPC
782051479188
Product Length/Depth
48 in
Product Height
8 in
Product Width
8 in
Product Weight
28.28 lb
Certifications
CSA C22.2.
UL Listed

产品规格

Special features
Cover is secured to the body with plated screws
Type
HSNK wireway
Mounting method
Thru holes
Closure type
Hinged
Finish color
ANSI 61 gray
Material thickness
14 gauge

导出产品规格