下载文档 () / 20

886 RTSC NK

Eaton B-Line series Type 3/3R junction boxes, 8" height, 6" length, 8" width, NEMA 3R, Screw cover, RTSC NK enclosure, Surface mounted, Small single door, No knockout, Embossed thru holes, Carbon steel

常用规格

Product Name
Eaton B-Line series Type 3/3R junction boxes
Catalog Number
886 RTSC NK
UPC
782051886108
Product Length/Depth
6 in
Product Height
8 in
Product Width
8 in
Product Weight
5.7 lb
Certifications
UL 50
CSA C22.2.
NEMA

产品规格

Country of origin
US
Special features
Rain hood, plated screws
Style
Small single door
NEMA Rating
3R
Finish color
Painted
Color
ANSI 61 gray
Material
Carbon steel
Cover type
Screw
Wall thickness
16 gauge
Model
RTSC NK enclosure
Mounting method
Surface
Closure type
Flanged cover
Mounting hole details
Embossed thru holes

导出产品规格