下载文档 () / 20

8D009J35AA

Composite square flange receptacle, Olive drab cadmium plating, without male contacts, polarization A; 8D009J35AA

常用规格

Product Name
Eaton Souriau D38999 SIII / 8D series milaero connectors
Catalog Number
8D009J35AA
Product Length/Depth
35.26 mm
Product Height
23 mm
Product Width
23 mm
Product Weight
7 g

产品规格

Fitted with:
Shielding
Connector accessory option
Not delivered, to be ordered separately
Connector orientation
A
Connector type
Receptacle
Contact delivery
Not delivered
Contact gender
Pin (Male)
Coupling type
Thread
Degree of protection
IP67
Layout
35
Plating
Cadmium
Shell continuity
3.0
Shell material
Composite
Shell size
9
Mating cycles
500
Operating temperature - max
175 °C
Operating temperature - min
-65 °C
Receptacle type
Square Flange Receptacle
Number Of Contacts
6
Number of cavity #22D
6
Salt spray
2000 hour
Working voltage (Vrms)
1300 V

导出产品规格