下载文档 () / 20

8D011M99SB

Composite square flange receptacle, Nickel plating, with female contacts, polarization B; 8D011M99SB

常用规格

Product Name
Eaton Souriau D38999 SIII / 8D series milaero connectors
Catalog Number
8D011M99SB
Product Length/Depth
35.26 mm
Product Height
26 mm
Product Width
26 mm
Product Weight
13 g

产品规格

Fitted with:
Shielding
Connector orientation
B
Connector type
Receptacle
Contact delivery
Unloaded
Contact gender
Socket (Female)
Contact plating
Gold
Contact type
Crimp
Coupling type
Thread
Degree of protection
IP67
Layout
99
Plating
Nickel
Shell continuity
3.0
Shell material
Composite
Shell size
11
Mating cycles
500
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Receptacle type
Square Flange Receptacle
Number Of Contacts
7
Number of cavity #20
7
Salt spray
2000 hour
Working voltage (Vrms)
1800 V

导出产品规格