下载文档 () / 20

8D011X04SD

Composite square flange receptacle, no plating, with female contacts, polarization D; 8D011X04SD

常用规格

Product Name
Eaton Souriau D38999 SIII / 8D series milaero connectors
Catalog Number
8D011X04SD

产品规格

Connector orientation
D
Connector type
Receptacle
Contact delivery
Unloaded
Contact gender
Socket (Female)
Contact plating
Gold
Contact type
Crimp
Coupling type
Thread
Degree of protection
IP67
Layout
04
Shell material
Composite
Shell size
11
Mating cycles
500
Operating temperature - max
175 °C
Operating temperature - min
-65 °C
Receptacle type
Square Flange Receptacle
Number Of Contacts
4
Number of cavity #20
4
Salt spray
2000 hour
Working voltage (Vrms)
1800 V

导出产品规格