下载文档 () / 20

8D011X04SDL

Composite square flange receptacle, no plating, without female contacts, polarization D; 8D011X04SDL

常用规格

Product Name
Eaton Souriau D38999 SIII / 8D series milaero connectors
Catalog Number
8D011X04SDL

产品规格

Connector orientation
D
Connector type
Receptacle
Contact delivery
Not delivered
Contact gender
Socket (Female)
Coupling type
Thread
Degree of protection
IP67
Layout
04
Shell material
Composite
Shell size
11
Mating cycles
500
Operating temperature - max
175 °C
Operating temperature - min
-65 °C
Receptacle type
Square Flange Receptacle
Number Of Contacts
4
Number of cavity #20
4
Salt spray
2000 hour
Working voltage (Vrms)
1800 V

导出产品规格