下载文档 () / 20

8D013Z04SNL

Aluminium square flange receptacle, black zinc nickel plating, without female contacts, polarization N; 8D013Z04SNL

常用规格

Product Name
Eaton Souriau D38999 SIII / 8D series milaero connectors
Catalog Number
8D013Z04SNL
Product Length/Depth
34.12 mm
Product Height
28 mm
Product Width
28 mm
Product Weight
16 g

产品规格

Fitted with:
Shielding
Connector orientation
N
Connector type
Receptacle
Contact delivery
Not delivered
Contact gender
Socket (Female)
Coupling type
Thread
Degree of protection
IP67
Layout
04
Plating
Black Zinc Nickel
Shell continuity
2.5
Shell material
Aluminium
Shell size
13
Mating cycles
500
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Receptacle type
Square Flange Receptacle
Number Of Contacts
4
Number of cavity #16
4
Salt spray
500 hour
Working voltage (Vrms)
1800 V

导出产品规格