下载文档 () / 20

8D015M05PN

Composite square flange receptacle, Nickel plating, with male contacts, polarization N; 8D015M05PN

常用规格

Product Name
Eaton Souriau D38999 SIII / 8D series milaero connectors
Catalog Number
8D015M05PN
Product Length/Depth
35.26 mm
Product Height
31 mm
Product Width
31 mm
Product Weight
16 g

产品规格

Fitted with:
Shielding
Connector orientation
N
Connector type
Receptacle
Contact delivery
Unloaded
Contact gender
Pin (Male)
Contact plating
Gold
Contact type
Crimp
Coupling type
Thread
Degree of protection
IP67
Layout
05
Plating
Nickel
Shell continuity
3.0
Shell material
Composite
Shell size
15
Mating cycles
500
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Receptacle type
Square Flange Receptacle
Number Of Contacts
5
Number of cavity #16
5
Salt spray
2000 hour
Working voltage (Vrms)
2300 V

导出产品规格