下载文档 () / 20

8D015W35BB

Aluminium square flange receptacle, Olive drab cadmium plating, without female contacts, polarization B; 8D015W35BB

常用规格

Product Name
Eaton Souriau D38999 SIII / 8D series milaero connectors
Catalog Number
8D015W35BB
Product Length/Depth
34.12 mm
Product Height
31 mm
Product Width
31 mm
Product Weight
20 g

产品规格

Fitted with:
Shielding
Connector orientation
B
Connector type
Receptacle
Contact delivery
Not delivered
Contact gender
Socket (Female)
Coupling type
Thread
Degree of protection
IP67
Layout
35
Plating
Cadmium
Shell continuity
2.5
Shell material
Aluminium
Shell size
15
Mating cycles
500
Operating temperature - max
175 °C
Operating temperature - min
-65 °C
Receptacle type
Square Flange Receptacle
Number Of Contacts
37
Number of cavity #22D
37
Salt spray
500 hour
Working voltage (Vrms)
1300 V

导出产品规格