下载文档 () / 20

8D017F99PBL

Aluminium square flange receptacle, Nickel plating, without male contacts, polarization B; 8D017F99PBL

常用规格

Product Name
Eaton Souriau D38999 SIII / 8D series milaero connectors
Catalog Number
8D017F99PBL
Product Length/Depth
34.12 mm
Product Height
33 mm
Product Width
33 mm
Product Weight
24 g

产品规格

Fitted with:
Shielding
Connector orientation
B
Connector type
Receptacle
Contact delivery
Not delivered
Contact gender
Pin (Male)
Coupling type
Thread
Degree of protection
IP67
Layout
99
Plating
Nickel
Shell continuity
1.0
Shell material
Aluminium
Shell size
17
Mating cycles
500
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Receptacle type
Square Flange Receptacle
Number Of Contacts
23
Number of cavity #16
2
Number of cavity #20
21
Salt spray
48 hour
Working voltage (Vrms)
1800 V

导出产品规格