Aluminium square flange receptacle, Nickel plating, without male contacts, polarization N; 8D025F35AN
Product Name |
Eaton Souriau D38999 SIII / 8D series milaero connectors
|
Catalog Number |
8D025F35AN
|
Product Length/Depth |
34.84 mm
|
Product Height |
46 mm
|
Product Width |
46 mm
|
Product Weight |
39 g
|
Fitted with: |
Shielding
|
Connector orientation |
N
|
Connector type |
|
Contact delivery |
Not delivered
|
Contact gender |
Pin (Male)
|
Coupling type |
|
Degree of protection |
IP67
|
Layout |
35
|
Plating |
Nickel
|
Shell continuity |
|
Shell material |
|
Shell size |
25
|
Mating cycles |
500
|
Operating temperature - max |
200 °C
|
Operating temperature - min |
-65 °C
|
Receptacle type |
Square Flange Receptacle
|
Number Of Contacts |
128
|
Number of cavity #22D |
128
|
Salt spray |
48 hour
|
Working voltage (Vrms) |
1300 V
|