照片为代表
Download
Composite square flange receptacle, no plating, with female short PCB contacts, keying C; 8D0C21X39SC
Product Name |
Eaton Souriau 8D PCB series MIL-DTL-38999 series III PC tail version connectors
|
Catalog Number |
8D0C21X39SC
|
Product Length/Depth |
35.96 mm
|
Product Height |
29 mm
|
Product Width |
29 mm
|
Product Weight |
57 g
|
Connector orientation |
C
|
Connector type |
|
Contact delivery |
Loaded
|
Contact gender |
Socket (Female)
|
Contact plating |
|
Contact type |
|
Coupling type |
|
Degree of protection |
IP67
|
Layout |
39
|
Shell material |
|
Shell size |
21
|
Mating cycles |
500
|
Operating temperature - max |
175 °C
|
Operating temperature - min |
-65 °C
|
Receptacle type |
Square Flange Receptacle
|
Number Of Contacts |
37
|
Number of cavity #16 |
2
|
Number of cavity #20 |
37
|
PCB diameter |
0.5 mm
|
Salt spray |
2000 hour
|
Working voltage (Vrms) |
1800 V
|