| Product Name |
Eaton Souriau 8D PCB series MIL-DTL-38999 series III PC tail version connectors
|
| Catalog Number |
8D0L09F35SB
|
| Product Length/Depth |
34.12 mm
|
| Product Height |
23 mm
|
| Product Width |
23 mm
|
| Product Weight |
11 g
|
| Fitted with: |
Shielding
|
| Connector orientation |
B
|
| Connector type |
|
| Contact delivery |
Not delivered
|
| Contact gender |
Socket (Female)
|
| Contact plating |
|
| Contact type |
|
| Coupling type |
|
| Degree of protection |
IP67
|
| Layout |
35
|
| Plating |
Nickel
|
| Shell material |
|
| Shell size |
9
|
| Mating cycles |
500
|
| Operating temperature - max |
200 °C
|
| Operating temperature - min |
-65 °C
|
| Receptacle type |
Square Flange Receptacle
|
| Number Of Contacts |
6
|
| Number of cavity #22D |
6
|
| PCB diameter |
0.5 mm
|
| Salt spray |
48 hour
|
| Working voltage (Vrms) |
1300 V
|