Aluminium in line receptacle, Nickel plating, with male contacts, polarization N; 8D115F35PN
Product Name |
Eaton Souriau D38999 SIII / 8D series milaero connectors
|
Catalog Number |
8D115F35PN
|
Product Length/Depth |
31.45 mm
|
Product Height |
25 mm
|
Product Width |
25 mm
|
Product Weight |
20 g
|
Fitted with: |
Shielding
|
Connector orientation |
N
|
Connector type |
|
Contact delivery |
Unloaded
|
Contact gender |
Pin (Male)
|
Contact plating |
|
Contact type |
|
Coupling type |
|
Degree of protection |
IP67
|
Layout |
35
|
Plating |
Nickel
|
Shell continuity |
|
Shell material |
|
Shell size |
15
|
Mating cycles |
500
|
Operating temperature - max |
200 °C
|
Operating temperature - min |
-65 °C
|
Receptacle type |
In-Line Receptacle
|
Number Of Contacts |
37
|
Number of cavity #22D |
37
|
Salt spray |
48 hour
|
Working voltage (Vrms) |
1300 V
|