Aluminium in line receptacle, Olive drab cadmium plating, without male contacts, polarization N; 8D115W35AN
Product Name |
Eaton Souriau D38999 SIII / 8D series milaero connectors
|
Catalog Number |
8D115W35AN
|
Product Length/Depth |
31.45 mm
|
Product Height |
25 mm
|
Product Width |
25 mm
|
Product Weight |
17 g
|
Fitted with: |
Shielding
|
Connector orientation |
N
|
Connector type |
|
Contact delivery |
Not delivered
|
Contact gender |
Pin (Male)
|
Coupling type |
|
Degree of protection |
IP67
|
Layout |
35
|
Plating |
Cadmium
|
Shell continuity |
|
Shell material |
|
Shell size |
15
|
Mating cycles |
500
|
Operating temperature - max |
175 °C
|
Operating temperature - min |
-65 °C
|
Receptacle type |
In-Line Receptacle
|
Number Of Contacts |
37
|
Number of cavity #22D |
37
|
Salt spray |
500 hour
|
Working voltage (Vrms) |
1300 V
|