Aluminium plug, Olive drab cadmium plating, without male contacts, polarization B; 8D511W99PBL
Product Name |
Eaton Souriau D38999 SIII / 8D series milaero connectors
|
Catalog Number |
8D511W99PBL
|
Product Length/Depth |
25 mm
|
Product Height |
25 mm
|
Product Width |
25 mm
|
Product Weight |
15 g
|
Fitted with: |
Shielding
|
Connector accessory option |
Not delivered, to be ordered separately
|
Connector orientation |
B
|
Connector type |
|
Contact delivery |
Not delivered
|
Contact gender |
Pin (Male)
|
Coupling type |
|
Degree of protection |
IP67
|
Layout |
99
|
Plating |
Cadmium
|
Plug type |
Straight Plug
|
Shell continuity |
|
Shell material |
|
Shell size |
11
|
Mating cycles |
500
|
Operating temperature - max |
175 °C
|
Operating temperature - min |
-65 °C
|
Number Of Contacts |
7
|
Number of cavity #20 |
7
|
Salt spray |
500 hour
|
Working voltage (Vrms) |
1800 V
|