Aluminium plug, black zinc nickel plating, without female contacts, polarization N; 8D523Z21SNL
Product Name |
Eaton Souriau D38999 SIII / 8D series milaero connectors
|
Catalog Number |
8D523Z21SNL
|
Product Length/Depth |
44.9 mm
|
Product Height |
44 mm
|
Product Width |
44 mm
|
Product Weight |
60 g
|
Fitted with: |
Shielding
|
Connector orientation |
N
|
Connector type |
|
Contact delivery |
Not delivered
|
Contact gender |
Socket (Female)
|
Coupling type |
|
Degree of protection |
IP67
|
Layout |
21
|
Plating |
Black Zinc Nickel
|
Plug type |
Straight Plug
|
Shell continuity |
|
Shell material |
|
Shell size |
23
|
Mating cycles |
500
|
Operating temperature - max |
200 °C
|
Operating temperature - min |
-65 °C
|
Number Of Contacts |
21
|
Number of cavity #16 |
21
|
Salt spray |
500 hour
|
Working voltage (Vrms) |
2300 V
|