Aluminium jam nut receptacle, black zinc nickel plating, without female contacts, polarization N; 8D719Z28SNL
Product Name |
Eaton Souriau D38999 SIII / 8D series milaero connectors
|
Catalog Number |
8D719Z28SNL
|
Product Length/Depth |
32.5 mm
|
Product Height |
46 mm
|
Product Width |
46 mm
|
Product Weight |
43 g
|
Fitted with: |
Shielding
|
Connector orientation |
N
|
Connector type |
|
Contact delivery |
Not delivered
|
Contact gender |
Socket (Female)
|
Coupling type |
|
Degree of protection |
IP67
|
Layout |
28
|
Plating |
Black Zinc Nickel
|
Shell continuity |
|
Shell material |
|
Shell size |
19
|
Mating cycles |
500
|
Operating temperature - max |
200 °C
|
Operating temperature - min |
-65 °C
|
Receptacle type |
Jam Nut Receptacle
|
Number Of Contacts |
28
|
Number of cavity #16 |
2
|
Number of cavity #20 |
26
|
Salt spray |
500 hour
|
Working voltage (Vrms) |
1800 V
|