下载文档 () / 20
动力,因我们而不同*

8MQ2A1C25N

MQuick color coding plate, black

常用规格

Product Name
Eaton Souriau Mquick series rectangular modular small-size push-pull connector
Catalog Number
8MQ2A1C25N
Product Length/Depth
2.6 mm
Product Height
25.9 mm
Product Width
28.9 mm
Product Weight
1.2 g

产品规格

Shell material
Composite

导出产品规格