下载文档 () / 20
动力,因我们而不同*

8MQ2B1M2620A

Mquick composite cable tie backshell, 45deg output

常用规格

Product Name
Eaton Souriau Mquick series rectangular modular small-size push-pull connector
Catalog Number
8MQ2B1M2620A
Product Length/Depth
37 mm
Product Height
23.5 mm
Product Width
23.5 mm
Product Weight
5.7 g

产品规格

Plating
Nickel
Shell material
Composite

导出产品规格