| Product Name |
Eaton Souriau Mquick series rectangular modular small-size push-pull connector
|
| Catalog Number |
8MQ2M0000AN
|
| Product Length/Depth |
12 mm
|
| Product Height |
14.4 mm
|
| Product Width |
33.2 mm
|
| Product Weight |
1.5 g
|
| Contact delivery |
Not delivered
|
| Layout |
00-00
|
| Shell material |
Composite
|
| Mating cycles |
500
|
| Operating temperature - max |
175 °C
|
| Operating temperature - min |
-55 °C
|