| Product Name |
Eaton Souriau Mquick series rectangular modular small-size push-pull connector
|
| Catalog Number |
8MQ2M0108AAE
|
| Product Length/Depth |
18.7 mm
|
| Product Height |
14.4 mm
|
| Product Width |
33.2 mm
|
| Product Weight |
2.3 g
|
| Contact delivery |
Not delivered
|
| Contact gender |
Pin (Male)
|
| Layout |
01-08
|
| Shell material |
Composite
|
| Mating cycles |
500
|
| Operating temperature - max |
175 °C
|
| Operating temperature - min |
-55 °C
|
| Number Of Contacts |
1
|
| Number of cavity #8 power |
1
|