下载文档 () / 20
动力,因我们而不同*

8MQ2S1M0B0U1

MQuick short receptacle, composite shell Nickel plating, polarization B, with nut plate

常用规格

Product Name
Eaton Souriau Mquick series rectangular modular small-size push-pull connector
Catalog Number
8MQ2S1M0B0U1
Product Length/Depth
21.3 mm
Product Height
25.9 mm
Product Width
28.9 mm
Product Weight
6 g

产品规格

Connector type
Receptacle
Coupling type
Push and Press to Release
Plating
Nickel
Shell material
Composite
Operating temperature - max
175 °C
Operating temperature - min
-55 °C
Receptacle type
Square Flange Receptacle
Salt spray
500 hour

导出产品规格