照片为代表
                                
                                
                                    
                                    Download
                                
                                
                                Aluminium oval flange receptacle, Black Zinc Nickel plating, with male PCB contacts; 8STA21035PN
| Product Name | 
                                            
                                            
                                             
                                                Eaton Souriau 8STA series lightweight miniature connector
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                8STA21035PN
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                33.5 mm
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                32 mm
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                19.5 mm
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                6.9 g
                                             
                                         | 
                                    
| Fitted with: | 
                                            
                                            
                                             
                                                Shielding
                                             
                                         | 
                                    
| Environmental conditions | 
                                            
                                            
                                             
                                                REACH  
                                        RoHS  | 
                                    
| Connector accessory option | 
                                            
                                            
                                             
                                                No backshell possibility
                                             
                                         | 
                                    
| Connector orientation | 
                                            
                                            
                                             
                                                N
                                             
                                         | 
                                    
| Connector type | 
                                            
                                            
                                             
                                                Receptacle
                                             
                                         | 
                                    
| Contact delivery | 
                                            
                                            
                                             
                                                Loaded
                                             
                                         | 
                                    
| Contact gender | 
                                            
                                            
                                             
                                                Pin (Male)
                                             
                                         | 
                                    
| Contact plating | 
                                            
                                            
                                             
                                                Gold
                                             
                                         | 
                                    
| Contact type | 
                                            
                                            
                                             
                                                PCB
                                             
                                         | 
                                    
| Coupling type | 
                                            
                                            
                                             
                                                1/3 Bayonet
                                             
                                         | 
                                    
| Degree of protection | 
                                            
                                            
                                             
                                                IP67
                                             
                                         | 
                                    
| Insert material | 
                                            
                                            
                                             
                                                Peek
                                             
                                         | 
                                    
| Layout | 
                                            
                                            
                                             
                                                35
                                             
                                         | 
                                    
| Plating | 
                                            
                                            
                                             
                                                Black Zinc Nickel
                                             
                                         | 
                                    
| Shell continuity | 
                                            
                                            
                                             
                                                10.0
                                             
                                         | 
                                    
| Shell material | 
                                            
                                            
                                             
                                                Aluminium
                                             
                                         | 
                                    
| Shell size | 
                                            
                                            
                                             
                                                10
                                             
                                         | 
                                    
| Mating cycles | 
                                            
                                            
                                             
                                                500
                                             
                                         | 
                                    
| Operating temperature - max | 
                                            
                                            
                                             
                                                175 °C
                                             
                                         | 
                                    
| Operating temperature - min | 
                                            
                                            
                                             
                                                -55 °C
                                             
                                         | 
                                    
| Receptacle type | 
                                            
                                            
                                             
                                                Oval Flange Receptacle
                                             
                                         | 
                                    
| Number Of Contacts | 
                                            
                                            
                                             
                                                13
                                             
                                         | 
                                    
| Number of cavity #22D | 
                                            
                                            
                                             
                                                13
                                             
                                         | 
                                    
| Salt spray | 
                                            
                                            
                                             
                                                48 hour
                                             
                                         |