| Product Name |
Eaton B-Line series Flextray accessory kit
|
| Catalog Number |
90 DEG KIT BLE
|
| UPC |
782051522082
|
| Product Length/Depth |
12 in
|
| Product Height |
1 in
|
| Product Width |
1.63 in
|
| Product Weight |
1.3 lb
|
| Compliances |
CSA
|
| Certifications |
UL Classified
|
| Material |
Steel
|
| Type |
90 degree kit
|
| Finish |
Flat black powder coat
|