下载文档 () / 20

90000051100002

Eaton DV1 variable frequency drive, 3AC 380-480V, 0.75 kW, IP20,DV1-342D6FN-C20C

常用规格

Product Name
Eaton DV1 variable frequency drive
Catalog Number
90000051100002
Product Length/Depth
6.8 cm
Product Height
13.2 cm
Product Width
12.8 cm
Product Weight
0.8 kg
Certifications
EN 61800-3
EN 61800-5-1

产品规格

Amperage Rating
2.60 A
Operating Temperature
-10° to 50°C
Serial interface
RJ45
Frequency rating
50-60 Hz
Frame size
1
Input voltage
3 AC, 380-480 V
Display
Single-line
Communication
Modbus RTU
Protection
IP20
Overload current
150% of rating current 1min/10min
Power consumption
0.75 kW

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。