知识搜索
下载文档 () / 20

936

Eaton Crouse-Hinds series insulating bushing, Rigid/IMC, Insulated, Plastic, 105°C, Threaded, 2"

常用规格

Product Name
Eaton Crouse-Hinds series insulating bushing
Catalog Number
936
UPC
784564109361
Product Length/Depth
4.14 in
Product Height
1.06 in
Product Width
1.4 in
Product Weight
0.04 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Insulator
Insulated
Thread
Threaded
Trade size
2"
Material
Plastic
Temperature rating
105°C

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。