下载文档 () / 20
动力,因我们而不同*
已退市

9PX6K-10

Eaton 9PX UPS, Network card included, 3U, 6000 VA, 5400 W, L6-30P input w/10-foot line cord; Outputs: (2) L6-20R, (2) L6-30R, Hardwired, 208V

常用规格

Product Name
Eaton 9PX UPS
Catalog Number
9PX6K-10
UPC
743172108814
Product Length/Depth
28.4 in
Product Height
5.1 in
Product Width
17.3 in
Product Weight
106 lb
Compliances
FCC Part 15
CE Marked
CISPR22 Class A / FCC part 15 Class A
Certifications
IEC 62040-2:2006 Cat C2
NOM
cULus Listed

产品规格

Special features
Hot-swappable internal batteries
Topology
Online/Double-conversion
Rack size
3U
Color
Black/silver
VA rating
6000 VA
Wattage
5400 W
Rack mounting kit
Yes
Package contents
  • 9PX6K 6 kVA UPS
  • Gigabit Network Card (Network-M3)
  • 4-post rail kit (9RK)
  • User manual
  • Quick start guide
  • Tower pedestals
  • RS-232 serial cable
  • USB cable
  • Cable gland for hardwire connection
Internal bypass
Yes
Input connection
L6-30P
Input cord length
10 ft
Nominal frequency
50/60 Hz
Input frequency range
60 Hz: 50–70 Hz, 50 Hz: 40–60 Hz
Input power factor
>0.99 typical
Receptacle
(2) L6-20R, (2) L6-30R, Hardwired
Number of Outputs L6-20R
2
Number of Outputs L6-30R
2
Number of outputs hardwired
1
Output waveform
True sine wave
Output nominal voltage
120/240V default (200/208/220/230/240V)
Runtime graph
Battery management
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
Battery replacement
Hot-swappable internal batteries and extended battery modules (EBMs)
Battery type
Valve Regulated Lead Acid (VRLA)
Extended battery capability
4 EBM maximum Part numbers CBLADAPT180RT + 9PXEBM180RTG2
Standard factory warranty
  • 3-YEAR FACTORY WARRANTY
  • - 3 years
  • - Parts, electronics and batteries coverage
  • - Standard ground shipping
  • - Technical support
Extended service plans
  • ADVANCED DEPOT EXCHANGE
  • - 5-year depot repair: 9SW5Y-6000UC
  • - Expedited parts coverage for 5 years
  • - Parts, electronics and UPS batteries coverage
  • - Next business day shipping
  • - Technical support
  • 5-YEAR ON-SITE PLAN: WFLN75XX-6009UC
  • - On-site parts and labor coverage for years 5
  • - Parts, electronics and UPS batteries coverage
  • - 24x7 on-site labor coverage, next-day response
  • - Next-day shipping
  • - Technical support
Communication
RS-232 (RJ-45), USB
Expansion slots
(1) Mini-Slot (MS) expansion port with Gigabit Network Card (NETWORK-M3) included
Ethernet interface
Yes
Includes network card
Yes
Software compatibility
Intelligent Power Software Suite
User interface
Graphical display, UPS status in single view
Altitude
<1000m for nominal power, 10% power degrading every 1000m (up to 3000m)
BTU Rating
Online: 1245, Battery: 1895
Noise level
<45 dB at 1 meter
Relative humidity
0-95% non-condensing
Temperature range
0° to 40°C (32° to 104°F)
Mounting Method
Rackmount
Protocol
SNMP
Efficiency at max. load
93% with resistive load
Output frequency
50/60 Hz
Output power factor
0.9
Runtime at full load
3 min
Output Capacity Details
5200VA / 4600W at 200V Output
5400VA / 4800W at 208V Output
5700VA / 5100W at 220V Output
6000VA / 5300W at 230V Output
6000VA / 5400W at 240V Output
Input Nominal Voltage
208V default (200/208/220/230/240V)

导出产品规格