下载文档 () / 20
动力,因我们而不同*

9PXEBM192RTG2-L

Eaton 9PX Gen 2 Extended Battery Module (EBM), Lithium-ion battery, 192V, 2U Rack/tower

常用规格

Product Name
Eaton 9PX extended battery module (EBM)
Catalog Number
9PXEBM192RTG2-L
UPC
786689972790
Product Length/Depth
24.92 in
Product Height
3.36 in
Product Width
17.24 in
Product Weight
82.45 lb
Compliances
FCC part 15 class A
Certifications
CE
RoHS
EN 62040-2
cULus Listed

产品规格

Rack size
2U
Color
Black/silver
Rack mounting kit
Yes
Package contents
  • 192V Lithium-Ion Extended Battery Module
  • External battery cable, 1 ft. (0.3 m)
  • Rack-mounting hardware
  • Quick Start Guide
Used with
9PX6KG2-L, 9PX8KG2-L, 9PX11KG2-L
Battery management
Integrated battery management system (BMS) for temperature regulation and lifecycle monitoring
Battery replacement
Internal EBM batteries are not user-replaceable (replace entire EBM). Extended battery modules (EBMs) are hot-swappable.
Battery type
Lithium-ion
Extended battery capability
Add up to 10 Extended Battery Modules (EBMs)
Extended service plans
  • 5-YEAR ON-SITE PLAN: WEBN75XX-7000BC
  • On-site parts and labor coverage for 5 years
  • Parts, electronics and battery coverage
  • 24x7 on-site labor coverage, next-day response
  • Next-day shipping
  • Technical support
Battery Chemistry
Lithium Iron Phosphate (LiFePo4)
Relative humidity
0-95% non-condensing
Temperature range
0° to 40°C (32° to 104°F)
Product Highlights
Lithium-ion batteries have lifespan up to 10 years
Supports 2U rack mounting or upright tower installation
5-year limited warranty
Connects to 9PX G2 6-11kVA lithium-ion UPS systems for extended runtime
Internal Battery Details
192V 12Ah 2304Wh
UPS Power Module Weight (lbs.)
77.1

导出产品规格