下载文档 () / 20

A200M5CX

Eaton Freedom NEMA motor control starter, Non-Reversing Starter, 480V/60 Hz coil voltage, 270A, Three-pole, Size 5, 75 hp at 208V, 100 hp at 240V, 200 hp at 480,600V, A200 series

常用规格

Product Name
Eaton A200 NEMA motor control
Catalog Number
A200M5CX
UPC
786678214450
Product Length/Depth
7.75 in
Product Height
7.22 in
Product Width
12 in
Product Weight
25 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
For ambient compensated overload relay with auto-reset, add Suffix D.

产品规格

Accessories
Motor control
Phase
Three-phase magnetic
Size
5
Amperage rating
270A
Series
A200
Horsepower
75 hp at 208 V, 100 hp at 240 V, 200 hp at 480/600 V

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。