下载文档 () / 20

A201107-2

Eaton Crouse-Hinds series Roughneck E1049 plug contact, Up to 1009A continuous, 646 kcmil, Hexagon crimp or solder, Copper, Male, 1000 Vac/dc

常用规格

Product Name
Eaton Crouse-Hinds series Roughneck E1049 plug contact
Catalog Number
A201107-2
UPC
662275107374
Product Length/Depth
6.5 in
Product Height
22.32 in
Product Width
2.32 in
Product Weight
1.5 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3
Amperage Rating
Up to 1009A Continuous
Voltage rating
1000 Vac/dc
Contact material
Copper
Cable size
646 kcmil
Connection type
Hexagon crimp or solder
Gender
Male

导出产品规格