下载文档 () / 20

A201K1CA

Eaton Freedom NEMA motor control contactor, Non-Reversing Front connected contactors, 27A, Front connected, Three-pole open, Size: 1, A200 series, 120V at 60 Hz, 110V at 50 Hz coil

常用规格

Product Name
Eaton A200 NEMA motor control
Catalog Number
A201K1CA
UPC
786678231532
Product Length/Depth
4.61 in
Product Height
3.31 in
Product Width
4.38 in
Product Weight
2.8 lb
Certifications
CSA Certified
UL Listed

产品规格

Accessories
Motor control
Connection
Front
Size
1
Voltage rating
120 V at 60 Hz, 110 V at 50 Hz
Amperage rating
27A
Series
A200
Operation
Full voltage non-reversing

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。