知识搜索
下载文档 () / 20
动力,因我们而不同*

AA42171LQ

Eaton Crouse-Hinds series Pauluhn Apex AA linear fluorescent light fixture,1/2" (2) NPT hubs,50/60 Hz,4 ft,Fluorescent,Acrylic lens,T8 bi-pin,Al,2-lamp,Lamps included,quick disconnect receptacle,Through feed,Quick release,120-277 Vac,32W

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn Apex AA linear fluorescent light fixture
Catalog Number
AA42171LQ
UPC
662276450288
Product Length/Depth
50.59 in
Product Height
6.53 in
Product Width
15.72 in
Product Weight
32.5 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
Fluorescent
Type
Quick release
Material
Aluminum
Lamp length
4 ft
Number of lamps
2-lamp
Light type
T8 bi-pin
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
Entry size
1/2"
Entry type
(2) NPT hubs
Style
Through feed
Lens material
Acrylic
Special features
Lamps included, quick disconnect receptacle
Wattage
32W

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。