知识搜索
下载文档 () / 20

ACC38

Eaton Crouse-Hinds series ACC combination coupling, EMT (compression) to AC/MC/FMC (saddle clamp), Steel, Combination type, 3/8"-1/2"

常用规格

Product Name
Eaton Crouse-Hinds series ACC combination coupling
Catalog Number
ACC38
UPC
784564003188
Product Length/Depth
1.65 in
Product Height
1.13 in
Product Width
1.05 in
Product Weight
0.1 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT, AC/MC and FMC
Style
Combination
Combination type
EMT (compression) to AC/MC/FMC (saddle clamp)
Trade size
3/8"-1/2"
Material
Steel

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。