下载文档 () / 20

AH320R4W

Eaton Arrow Hart pin and sleeve receptacle, IP69K Rated, #12 - #10 AWG, 20A, Extra Heavy-Duty, 125V, Back wire, Yellow, Nickel plated brass, IP67, IP69K, Nylon, Two-pole, Three-wire, grounding, AHBB30 Back box style, Female, Nylon

常用规格

Product Name
Eaton Arrow Hart pin and sleeve receptacle
Catalog Number
AH320R4W
UPC
032664731839
Product Length/Depth
4.875 in
Product Height
3.125 in
Product Width
3.4 in
Product Weight
0.533 lb
Certifications
cRUus

产品规格

Special features
IP69K Rated
Type
Receptacle
Amperage Rating
20A
Voltage rating
125 V
Contact material
Nickel plated brass
Application
Industrial, food and beverage, wastewater treatment
Device grade
Extra Heavy-Duty
Wiring method
Back wire
Number of wires
Grounding
3
Three-wire
Number of poles
Two-pole
Back box style
AHBB30
Environmental resistance
IP69K
IP67
Color
Yellow
Gender
Female
Allowable wire size
#12 - #10 AWG
Torque rating
10 lbf-inch
Design type
Pin and sleeve receptacle
Face/body material
Nylon
Material
Nylon

导出产品规格