下载文档 () / 20

APJ3375 S22

Eaton Crouse-Hinds series Arktite APJ plug, 30A, 0.39-1.20", Three-wire, three-pole, 50-400 Hz, Style 1, Copper-free aluminum, Reversed contacts, 600 Vac/250 Vdc

常用规格

Product Name
Eaton Crouse-Hinds series Arktite APJ plug
Catalog Number
APJ3375 S22
UPC
782274462134
Product Length/Depth
6.5 in
Product Height
2.94 in
Product Width
2.94 in
Product Weight
1.6 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Frequency rating
50 to 400 Hz
NEMA Rating
4
Special features
Reversed contacts
Type
Plug
Amperage Rating
30A
Voltage rating
600 Vac/250 Vdc
Grounding type
Style 1
Configuration
Three-wire, three-pole
Cable diameter
0.39-1.20"
Material
Copper-free aluminum

导出产品规格