下载文档 () / 20

AR342 S22

Eaton Crouse-Hinds series Arktite AR receptacle, 30A, Three-wire, four-pole, 50-400 Hz, Style 2, Copper-free aluminum, Spring door, Reversed contacts, 600 Vac/250 Vdc

常用规格

Product Name
Eaton Crouse-Hinds series Arktite AR receptacle
Catalog Number
AR342 S22
UPC
782274419176
Product Length/Depth
5 in
Product Height
5.5 in
Product Width
3.8 in
Product Weight
1.35 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Frequency rating
50 to 400 Hz
NEMA Rating
4
Special features
Reversed contacts
Amperage Rating
30A
Voltage rating
600 Vac/250 Vdc
Grounding type
Style 2
Configuration
Three-wire, four-pole
Receptacle style
Spring door
Material
Copper-free aluminum

导出产品规格