照片为代表
Download
Eaton B-Line series strut channel, 3.25" H x 120" L x 1.62" W, Steel, DURA GREEN, K06, 12 Gauge
Product Name |
Eaton B-Line series strut channel
|
Catalog Number |
B11KO6-120GRN
|
UPC |
781011201203
|
Product Length/Depth |
120 in
|
Product Height |
3.25 in
|
Product Width |
1.62 in
|
Product Weight |
30.5 lb
|
Certifications |
Not Applicable
|
Channel type |
B11
|
Hole pattern |
K06
|
Finish |
DURA GREEN
|
Material |
Steel
|
Material gauge |
12 Gauge
|